MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

F-Type Operating Handle for NF250-UV

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeF-TYPE OPERATING HANDLE

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)42,00
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO