MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Variable-depth handle.emergency type, 2/3/4-pole, NF/DSN400, 630, SEW, HEW, REW

FA-MCCB: Mechanical Option

SeriesWS SERIES - ACCESSORIES
TypeV-TYPE OPERATING HANDLE

Product Dimensions & Weight

Width (mm)140
Height (mm)140
Depth (mm)253

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)330
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO