MITSUBISHI ELECTRIC Changes for the Better

V-8SE

Material number 225425
Variable-depth handle.emergency type, 2/3/4-pole, NF/DSN800, SEW, HEW, REW

FA-MCCB: Mechanical Option

SeriesWS SERIES - ACCESSORIES
TypeV-TYPE OPERATING HANDLE

Product Dimensions & Weight

Depth (mm)253
Width (mm)140
Height (mm)140

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)330
Steel (g)0
Glass (g)0
Other plastic (g)0.1
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 10141-05-6, 25154-52-3
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO