MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Vertical terminal adapter for AE2000-SW - AE2500-SW (1 pcs.)

FA-ACB: Electrical Option

TypeVERTICAL TERMINAL ADAPTER

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)1115
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO