MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Main setting module for generator protection use

FA-ACB: Electrical Option

TypeMAIN SETTING MODULE

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)58
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO