MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Portable tester unit to check of tripmechanism and relay adjustment

FA-ACB: Electrical Option

TypeBREAKER TEST

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)600
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO