MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

RCCB 2P 100A 300MA TYPE AC

FA-MCB: Residual Current Circuit Breaker

SeriesWS-V SERIES - RCCB
TypeBVW-T EARTH CIRCUIT BREAKER
Rated Voltage (V)240
Current TypeAC
Number of Poles1+N
Cycles with Rated Current2000
Cycles without Rated Current3000
Rated Current Sensibility (mA)300
Pulsating Current SensibilityTYPE AC
Rated Current (A)100

Product Dimensions & Weight

Width (mm)36
Height (mm)90
Depth (mm)74
Weight (kg)0,22

Conformity

CECOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2C