Series | WS-V SERIES - RCCB |
---|---|
Type | BVW-T EARTH CIRCUIT BREAKER |
Rated Voltage (V) | 415 |
Current Type | AC |
Number of Poles | 3+N |
Cycles with Rated Current | 2000 |
Cycles without Rated Current | 4000 |
Rated Current Sensibility (mA) | 100 |
Pulsating Current Sensibility | TYPE AC |
Rated Current (A) | 25 |
Width (mm) | 72 |
---|---|
Height (mm) | 90 |
Depth (mm) | 74 |
Weight (kg) | 0,44 |
CE | COMPLIANT |
---|
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2C |