Series | WS-V SERIES - ELCB |
---|---|
Type | NV-C TYPE (ECONOMY CLASS) |
Frame Size | 125 |
Rated Current (A) | 100 |
Current Type | AC |
Number of Poles | 3 |
Rated Voltage (V) | 2-440 |
Rated Current Sensibility (mA) | 100/200/500 |
Max. Operating Time (s) | 0.04 |
Pulsating Current Sensibility | A (HARMONIC SURGE READY) |
Breaking Capacity at 400V (kA) | 10/5 |
Compliant with Standard(s) | EN 60947-2, IEC 60947-2 |
Cycles with Rated Current | 6,000 |
Cycles without Rated Current | 10,000 |
Automatic Tripping Device | THERMAL-MAGNETIC |
Depth (mm) | 90 |
---|---|
Weight (kg) | 1 |
Width (mm) | 90 |
Height (mm) | 130 |
CE | COMPLIANT |
---|---|
Shipping Approvals | NON-COMPLIANT |
EAC | NON-COMPLIANT |
UL/cUL | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 69 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 7439-92-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2C |
Dangerous Goods Identifier | NO |