MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Miniature circuit breaker 16 A, 3 pole, Type C

FA-MCB: Miniature Circuit Breaker

SeriesWS-V SERIES - MCB
TypeBH-D MINI. CIRCUIT BREAKER
Rated Voltage (V)400
Current TypeAC
Number of Poles3
Instantaneous TrippingTYPE C
Breaking Capacity at 415V (kA)10
Cycles with Rated Current10000
Cycles without Rated Current10000
Rated Current (A)16
Compliant with Standard(s)IEC 60898-1

Product Dimensions & Weight

Width (mm)54
Height (mm)87
Depth (mm)70
Weight (kg)0,45

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)32,93
Other paper (g)0,08
Aluminum (g)0
Steel (g)0
Styrofoam (g)0,04
Other plastic (g)0,04
Wood (g)6,67
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2C
Dangerous Goods IdentifierNO