Series | WS-V SERIES - MCB |
---|---|
Type | BH-D MINI. CIRCUIT BREAKER |
Rated Voltage (V) | 400 |
Current Type | AC |
Number of Poles | 3 |
Instantaneous Tripping | TYPE C |
Breaking Capacity at 415V (kA) | 10 |
Cycles with Rated Current | 10000 |
Cycles without Rated Current | 10000 |
Rated Current (A) | 32 |
Compliant with Standard(s) | IEC 60898-1 |
Width (mm) | 54 |
---|---|
Height (mm) | 87 |
Depth (mm) | 70 |
Weight (kg) | 0,45 |
CE | COMPLIANT |
---|
Cardboard (g) | 32,93 |
---|---|
Other paper (g) | 0,08 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0,04 |
Other plastic (g) | 0,04 |
Wood (g) | 6,67 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
WEEE | B2C |
Dangerous Goods Identifier | NO |