Series | WS-V SERIES - MCB |
---|---|
Type | BH-DN MINI. CIRCUIT BREAKER |
Rated Current (A) | 20 |
Rated Voltage (V) | 230 |
Current Type | AC |
Number of Poles | 1+N |
Instantaneous Tripping | TYPE C |
Breaking Capacity at 415V (kA) | 4.5 |
Cycles with Rated Current | 20,000 |
Cycles without Rated Current | 20,000 |
Depth (mm) | 70 |
---|---|
Weight (kg) | 0.12 |
Width (mm) | 18 |
Height (mm) | 88 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0.02 |
Styrofoam (g) | 0 |
Cardboard (g) | 16.52 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0.02 |
Wood (g) | 1.25 |
Other paper (g) | 0.05 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2C |
Dangerous Goods Identifier | NO |