MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

MCB 1-pole, Rated current 25A, Operating characteristic B

FA-MCB: Miniature Circuit Breaker

SeriesWS-V SERIES - MCB
TypeBHW-T MINI. CIRCUIT BREAKER
Rated Voltage (V)415
Current TypeAC
Number of Poles1
Instantaneous TrippingTYPE B
Breaking Capacity at 415V (kA)10
Cycles with Rated Current4000
Cycles without Rated Current4000
Rated Current (A)25
Compliant with Standard(s)IEC 60898-1

Product Dimensions & Weight

Width (mm)18
Height (mm)92,6
Depth (mm)73,5
Weight (kg)0,13

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)10
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2C
Dangerous Goods IdentifierNO