Series | WS-V SERIES - MCB |
---|---|
Type | BHW-T MINI. CIRCUIT BREAKER |
Rated Voltage (V) | 415 |
Current Type | AC |
Number of Poles | 2 |
Instantaneous Tripping | TYPE D |
Breaking Capacity at 415V (kA) | 10 |
Cycles with Rated Current | 4000 |
Cycles without Rated Current | 4000 |
Rated Current (A) | 50 |
Compliant with Standard(s) | IEC 60898-1 |
Width (mm) | 36 |
---|---|
Height (mm) | 92,6 |
Depth (mm) | 73,5 |
Weight (kg) | 0,26 |
CE | COMPLIANT |
---|
Cardboard (g) | 12 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2C |
Dangerous Goods Identifier | NO |