MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

RCCB; 2poles; Rated Current: 25A; Current Sensitivity: 30MA

FA-MCB: Residual Current Circuit Breaker

SeriesWS-V SERIES - RCCB
TypeBV-D EARTH CIRCUIT BREAKER
Rated Voltage (V)230
Current TypeAC
Number of Poles1+N
Breaking Capacity at 415V (kA)6
Cycles with Rated Current8000
Cycles without Rated Current8000
Rated Current Sensibility (mA)30
Pulsating Current SensibilityTYPE AC
Rated Current (A)25

Product Dimensions & Weight

Width (mm)36
Height (mm)85
Depth (mm)70
Weight (kg)0,2

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)23,70
Other paper (g)0,05
Aluminum (g)0
Steel (g)0
Styrofoam (g)0,03
Other plastic (g)0,03
Wood (g)4,44
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2C