MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

RCCB; 4poles; Rated Current: 25A; Current Sensitivity: 300MA

FA-MCB: Residual Current Circuit Breaker

SeriesWS-V SERIES - RCCB
TypeBV-D EARTH CIRCUIT BREAKER
Rated Voltage (V)230/400
Current TypeAC
Number of Poles3+N
Breaking Capacity at 415V (kA)6
Cycles with Rated Current8000
Cycles without Rated Current8000
Rated Current Sensibility (mA)300
Pulsating Current SensibilityTYPE AC
Rated Current (A)25

Product Dimensions & Weight

Width (mm)72
Height (mm)85
Depth (mm)70
Weight (kg)0,35

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)47,40
Other paper (g)0,11
Aluminum (g)0
Steel (g)0
Styrofoam (g)0,06
Other plastic (g)0,06
Wood (g)8,89
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2C