Series | WS-V SERIES - RCCB |
---|---|
Type | BV-D EARTH CIRCUIT BREAKER |
Rated Current (A) | 40 |
Rated Voltage (V) | 230/400 |
Current Type | AC |
Number of Poles | 3+N |
Cycles with Rated Current | 8000 |
Cycles without Rated Current | 8000 |
Rated Current Sensibility (mA) | 30 |
Pulsating Current Sensibility | TYPE AC |
Compliant with Standard(s) | IEC 61008-2-2 |
Depth (mm) | 70 |
---|---|
Weight (kg) | 0,35 |
Width (mm) | 72 |
Height (mm) | 85 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0,06 |
Cardboard (g) | 47,40 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0,06 |
Wood (g) | 8,89 |
Other paper (g) | 0,11 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2C |
Dangerous Goods Identifier | NO |