MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

RCCB 4-pole, Rated current 40A, AC 415V, 30mA Type AC

FA-MCB: Residual Current Circuit Breaker

SeriesWS-V SERIES - RCCB
TypeBVW-T EARTH CIRCUIT BREAKER
Rated Voltage (V)415
Current TypeAC
Number of Poles3+N
Cycles with Rated Current2000
Cycles without Rated Current3000
Rated Current Sensibility (mA)30
Pulsating Current SensibilityTYPE AC
Rated Current (A)40

Product Dimensions & Weight

Width (mm)72
Height (mm)90
Depth (mm)74
Weight (kg)0,44

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)65
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2C
Dangerous Goods IdentifierNO