Series | WS-V SERIES - RCBO |
---|---|
Type | BV-DN EARTH CIRCUIT BREAKER |
Rated Current (A) | 32 |
Rated Voltage (V) | 230 |
Current Type | AC |
Number of Poles | 1+N |
Instantaneous Tripping | TYPE C |
Breaking Capacity (kA) | 4,5 |
Cycles with Rated Current | 20000 |
Cycles without Rated Current | 20000 |
Rated Current Sensibility (mA) | 30 |
Pulsating Current Sensibility | TYPE AC |
Compliant with Standard(s) | IEC 61009-2-2 |
Depth (mm) | 70 |
---|---|
Weight (kg) | 0,19 |
Width (mm) | 36 |
Height (mm) | 88 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0,03 |
Cardboard (g) | 21,95 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0,03 |
Wood (g) | 4,44 |
Other paper (g) | 0,05 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
WEEE | B2C |
Dangerous Goods Identifier | NO |