MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Residual current circuit breaker 230VAC; 4.5kA; 40A; 1+N pole; Type C

FA-MCB: RCCB with overload protection

Rated Voltage (V)230
Rated Current (A)40
SeriesWS-V SERIES - RCBO
TypeBV-DN EARTH CIRCUIT BREAKER
Current TypeAC
Number of Poles1+N
Breaking Capacity at 415V (kA)4,5
Cycles with Rated Current20000
Cycles without Rated Current20000

Product Dimensions & Weight

Width (mm)36
Height (mm)88
Depth (mm)70
Weight (kg)0,19

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)21,95
Other paper (g)0,053333333
Aluminum (g)0
Steel (g)0
Styrofoam (g)0,027777778
Other plastic (g)0,027777778
Wood (g)4,444444444
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2C