MITSUBISHI ELECTRIC Changes for the Better

NF125-CV 3P 80A

Material number 254812
Circuit breaker 3pole. In = 80A; Icu / Ics = 10 / 5kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS-V SERIES - MCCB
TypeNF-C TYPE (ECONOMY CLASS)
Rated Current (A)80
Current TypeAC/DC
Number of Poles3
Rated Voltage (V)690

Product Dimensions & Weight

Depth (mm)90
Width (mm)90
Height (mm)130

Conformity

CECOMPLIANT
Shipping ApprovalsLR, DNV·GL, BV, ABS, CCS
UL/cULNON-COMPLIANT
UKCACOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B