Series | WS-V SERIES - MCCB |
---|---|
Type | NF-U (ULTRA CURRENT-LIMITING) |
Frame Size | 125 |
Rated Current (A) | 100 |
Current Type | AC |
Number of Poles | 3 |
Rated Voltage (V) | 690 |
Breaking Capacity at 400V (kA) | 200/200 |
Compliant with Standard(s) | IEC 60947-2, EN 60947-2 |
Cycles with Rated Current | 10,000 |
Cycles without Rated Current | 25,000 |
Automatic Tripping Device | THERMAL-MAGNETIC |
Depth (mm) | 90 |
---|---|
Weight (kg) | 1.5 |
Width (mm) | 90 |
Height (mm) | 191 |
CE | COMPLIANT |
---|---|
Shipping Approvals | LR, DNV·GL, BV, ABS, CCS |
UL/cUL | NON-COMPLIANT |
UKCA | COMPLIANT |
Dangerous Goods Class | NO |
---|---|
WEEE | B2B |
Dangerous Goods Identifier | NO |