MITSUBISHI ELECTRIC Changes for the Better

NF1600-SEW 3P 1600A

Material number 204814
Circuit breaker 3pole. Ir = 800 - 1600A; Icu / Ics = 85 / 43kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS SERIES - MCCB
TypeNF-S TYPE (STANDARD CLASS)
Frame Size1,600
Rated Current (A)1,600
Current TypeAC
Number of Poles3
Rated Voltage (V)690
Breaking Capacity at 400V (kA)85/43
Compliant with Standard(s)EN 60947-2, IEC 60947-2
Cycles with Rated Current500
Cycles without Rated Current3,000
Automatic Tripping DeviceELECTRONIC

Product Dimensions & Weight

Depth (mm)190
Weight (kg)34.5
Width (mm)210
Height (mm)406

Conformity

CECOMPLIANT
Shipping ApprovalsNON-COMPLIANT
EACNON-COMPLIANT
UL/cULNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)2,880
Steel (g)6
Glass (g)0
Other plastic (g)0
Wood (g)26
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 71868-10-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO