MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Circuit breaker 4pole. Ir = 125 - 250A; Icu = Ics = 65kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS-V SERIES - MCCB
TypeNF-H TYPE (HIGH-PERFORMANCE)
Rated Current (A)125-250
Rated Voltage (V)690
Current TypeAC
Number of Poles4
Breaking Capacity at 400V (kA)75/75
Compliant with Standard(s)EN 60947-2, IEC 60947-2
Frame Size250
Cycles without Rated Current25000
Cycles with Rated Current10000
Automatic Tripping DeviceELECTRONIC

Product Dimensions & Weight

Width (mm)140
Height (mm)165
Depth (mm)92
Weight (kg)2,2

Conformity

CECOMPLIANT
UL/cULNON-COMPLIANT
EACCOMPLIANT
Shipping ApprovalsNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)88
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO