Series | WS-V SERIES - MCCB |
---|---|
Type | NF-L TYPE (HIGH-PERFORMANCE) |
Rated Current (A) | 125-160 |
Rated Voltage (V) | 690 |
Current Type | AC/DC |
Number of Poles | 3 |
Breaking Capacity at 400V (kA) | 50/50 |
Width (mm) | 105 |
---|---|
Height (mm) | 165 |
Depth (mm) | 92 |
Weight (kg) | 1,6 |
CE | COMPLIANT |
---|---|
UL/cUL | NON-COMPLIANT |
EAC | COMPLIANT |
Shipping Approvals | LR, DNV·GL, BV, ABS, CCS |
UKCA | COMPLIANT |
Cardboard (g) | 97 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |