MITSUBISHI ELECTRIC Changes for the Better

NF250-UV 3P 125A

Material number 255154
Circuit breaker 3pole. In = 125A; Icu = Ics = 200kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS-V SERIES - MCCB
TypeNF-U (ULTRA CURRENT-LIMITING)
Frame Size250
Rated Current (A)125
Current TypeAC
Number of Poles3
Rated Voltage (V)690
Breaking Capacity at 400V (kA)200/200
Compliant with Standard(s)IEC 60947-2, EN 60947-2
Cycles with Rated Current10,000
Cycles without Rated Current25,000
Automatic Tripping DeviceTHERMAL-MAGNETIC

Product Dimensions & Weight

Depth (mm)92
Weight (kg)2.7
Width (mm)105
Height (mm)240

Conformity

CECOMPLIANT
Shipping ApprovalsNK, LR, ABS, GL

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO