MITSUBISHI ELECTRIC Changes for the Better

Circuit breaker 3pole. In = 16A; Icu = Ics = 2,5kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS-V SERIES - MCCB
TypeNF-S TYPE (STANDARD CLASS)
Frame Size32
Rated Current (A)16
Current TypeAC/DC
Number of Poles3
Rated Voltage (V)600
Breaking Capacity at 400V (kA)5/5
Compliant with Standard(s)EN 60947-2, IEC 60947-2
Cycles with Rated Current6,000
Cycles without Rated Current10,000
Automatic Tripping DeviceTHERMAL-MAGNETIC

Product Dimensions & Weight

Depth (mm)90
Weight (kg)0.65
Width (mm)75
Height (mm)130

Conformity

CECOMPLIANT
Shipping ApprovalsLR, DNV·GL, BV, ABS, CCS
EACNON-COMPLIANT
UL/cULNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)60
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO