MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Circuit breaker 3pole. Ir = 200 - 400A; Icu / Ics = 125 / 63kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS SERIES - MCCB
TypeNF-R TYPE (CURRENT-LIMITING)
Frame Size400
Rated Current (A)400
Current TypeAC
Number of Poles3
Rated Voltage (V)690
Breaking Capacity at 400V (kA)125/63
Compliant with Standard(s)EN 60947-2, IEC 60947-2
Cycles with Rated Current1000
Cycles without Rated Current6000
Automatic Tripping DeviceELECTRONIC

Product Dimensions & Weight

Depth (mm)155
Weight (kg)6
Width (mm)140
Height (mm)257

Conformity

CECOMPLIANT
Shipping ApprovalsLR, BV, ABS,
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)421
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO