MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Circuit breaker 3pole. Ir = 300 - 630A; Icu = Ics = 42kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS SERIES - MCCB
TypeNF-S TYPE (STANDARD CLASS)
Rated Current (A)630
Rated Voltage (V)690
Current TypeAC
Number of Poles3
Breaking Capacity at 400V (kA)50/50
Compliant with Standard(s)EN 60947-2, IEC 60947-2
Frame Size630
Cycles without Rated Current6000
Cycles with Rated Current1000
Automatic Tripping DeviceELECTRONIC

Product Dimensions & Weight

Width (mm)140
Height (mm)257
Depth (mm)155
Weight (kg)6,5

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsLR, DNV·GL, BV, ABS, CCS
UKCACOMPLIANT

Product Packaging

Cardboard (g)421
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO