Series | WS SERIES - MCCB |
---|---|
Type | NF-C TYPE (ECONOMY CLASS) |
Frame Size | 800 |
Rated Current (A) | 800 |
Current Type | AC/DC |
Number of Poles | 3 |
Rated Voltage (V) | 690 |
Breaking Capacity at 400V (kA) | 36/18 |
Compliant with Standard(s) | EN 60947-2, IEC 60947-2 |
Cycles with Rated Current | 500 |
Cycles without Rated Current | 4,000 |
Automatic Tripping Device | ELECTRONIC |
Depth (mm) | 155 |
---|---|
Weight (kg) | 10.9 |
Width (mm) | 210 |
Height (mm) | 275 |
CE | COMPLIANT |
---|---|
Shipping Approvals | LR, DNV·GL, BV, ABS |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 780 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 540-97-6, 541-02-6, 556-67-2, 71868-10-5, 119344-86-4 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |