MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Circuit breaker 4pole. Ir = 400 - 800A; Icu = Ics = 200kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS SERIES - MCCB
TypeNF-U (ULTRA CURRENT-LIMITING)
Frame Size800
Rated Current (A)800
Current TypeAC
Number of Poles4
Rated Voltage (V)690
Breaking Capacity at 400V (kA)200/200
Compliant with Standard(s)EN 60947-2, IEC 60947-2
Cycles with Rated Current500
Cycles without Rated Current4000
Automatic Tripping DeviceELECTRONIC

Product Dimensions & Weight

Depth (mm)252
Weight (kg)33,7
Width (mm)280
Height (mm)322

Conformity

CECOMPLIANT
Shipping ApprovalsLR, BV, ABS
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)172
Glass (g)0
Other plastic (g)0
Wood (g)15100
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO