Series | MODULAR DIN RAIL COMPONENTS |
---|---|
Type | AFDD |
Rated Voltage (V) | 230 |
Current Type | AC |
Number of Poles | 2 |
Instantaneous Tripping | TYPE C |
Breaking Capacity (kA) | IEC/EN 61009: 10 |
Cycles with Rated Current | 4000 |
Rated Current (A) | 10 |
Cycles without Rated Current | 20000 |
Rated Current Sensibility (mA) | 30 |
Pulsating Current Sensibility | AC AND PULSATING DC |
Compliant with Standard(s) | IEC/EN 61009, IEC/EN 62606 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |