Home
Solutions
Solutions
Solutions Top
Industries
Automotive
Lithium-Ion Battery
Food & Beverage
Life Science
Power Industry
Water / Wastewater
Material handling
Packaging
Data Center
Aggregates
Machine Building
Competencies
Cloud computing
Energy Systems
Safety
Smart Condition Monitoring
Our Stories
Digital Manufacturing
Digitalisation concept
Smart manufacturing approach
Digital manufacturing at work
Products
Products
Products Top
Edge Computing Products
Industrial Computer MELIPC
Edge Computing Software
Controllers
Programmable Controllers MELSEC
Simple Application Controllers
Motion Controllers
Computerized Numerical Controllers
Computerized Numerical Controllers(CNCs)
Drive Products
AC Servos-MELSERVO
Inverters-FREQROL
Electromagnetic clutch/brake
Tension Controller
Visualization
Human-Machine Interfaces (HMIs) - GOT
Industrial PC
Robots
Industrial Robots - MELFA
Collaborative Robot - MELFA ASSISTA
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
Contactors and Motor Starters
Power Monitoring Products
Power Management Meters
Energy Saving Supporting Devices
Medium-voltage Power Distribution Products
Protection Relays - MEprotect
Processing Machines
Laser Processing Machines
Electrical Discharge Machines
Contact Image Sensors
Line Scan Bar
Software Solutions
MELSOFT Gemini 3D Simulator
Visual Inspection Software MELSOFT VIXIO
ICONICS Solutions Suite
SCADA (MAPS)
Energy saving support software - EcoAdviser
Software Solutions
Silverline
Transition guidelines
Silverline products
Quality News
Quality News
Service
Service
Service Top
FA Integrated Selection Tool
3 Year Warranty
Regulations
Regulations Top
EC Declaration of Conformity
Cyber security
Support
Support
Support Top
Technical support
Training
Educational programme
News Center
News Center
News Center Top
Press Releases
Press Releases Top
Press Contacts
References
Newsletter
White papers
Podcasts
Blog
CS
EN
EN
Czech
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
Home
Solutions
Solutions
Solutions Top
Industries
Automotive
Lithium-Ion Battery
Food & Beverage
Life Science
Power Industry
Water / Wastewater
Material handling
Packaging
Data Center
Aggregates
Machine Building
Competencies
Cloud computing
Energy Systems
Safety
Smart Condition Monitoring
Our Stories
Digital Manufacturing
Digitalisation concept
Smart manufacturing approach
Digital manufacturing at work
Products
Products
Products Top
Edge Computing Products
Industrial Computer MELIPC
Edge Computing Software
Controllers
Programmable Controllers MELSEC
Simple Application Controllers
Motion Controllers
Computerized Numerical Controllers
Computerized Numerical Controllers(CNCs)
Drive Products
AC Servos-MELSERVO
Inverters-FREQROL
Electromagnetic clutch/brake
Tension Controller
Visualization
Human-Machine Interfaces (HMIs) - GOT
Industrial PC
Robots
Industrial Robots - MELFA
Collaborative Robot - MELFA ASSISTA
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
Contactors and Motor Starters
Power Monitoring Products
Power Management Meters
Energy Saving Supporting Devices
Medium-voltage Power Distribution Products
Protection Relays - MEprotect
Processing Machines
Laser Processing Machines
Electrical Discharge Machines
Contact Image Sensors
Line Scan Bar
Software Solutions
MELSOFT Gemini 3D Simulator
Visual Inspection Software MELSOFT VIXIO
ICONICS Solutions Suite
SCADA (MAPS)
Energy saving support software - EcoAdviser
Software Solutions
Silverline
Transition guidelines
Silverline products
Quality News
Quality News
Service
Service
Service Top
FA Integrated Selection Tool
3 Year Warranty
Regulations
Regulations Top
EC Declaration of Conformity
Cyber security
Support
Support
Support Top
Technical support
Training
Educational programme
News Center
News Center
News Center Top
Press Releases
Press Releases Top
Press Contacts
References
Newsletter
White papers
Podcasts
Blog
Products
MZ-V-35/AK/3P
Busbars
MCB: Miniature Circuit Breakers
MCB-T: Miniature Circuit Breakers with Trip Units
HMCB: High-Performance Miniature Circuit Breakers
RCD: Residual Current Devices
MCB-NA: North American Standard Miniature Circuit Breakers
RCBO: Residual Current Breakers with Overcurrent Protection
AFDD: Arc Fault Detection Devices
SPD: Surge Protection Devices
Modular Isolators
Modular Contactors
Busbars
Accessories
MZ-V-35/AK/3P
Material number 720059
MDRC Accessory: End Cap
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
DOWNLOADS
FA-MDRC: Busbars
Series
MODULAR DIN RAIL COMPONENTS
Type
END CAP
Product Dimensions & Weight
Depth (mm)
11.2
Weight (kg)
2
Width (mm)
21.8
Height (mm)
21.2
Conformity
CE
COMPLIANT
EAC
NON-COMPLIANT
Environmental
RoHS Compliance
COMPLIANT
Dangerous Goods Class
NO
Contact us
Technical Support
Contact us
Newsletter
Service
Support
e-shop
Downloads
Home
Products
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
Modular Din Rail Components
Busbars
MZ-V-35/AK/3P