Series | MODULAR DIN RAIL COMPONENTS |
---|---|
Type | HMCB |
Rated Voltage (V) | 400 |
Current Type | AC |
Instantaneous Tripping | TYPE D |
Breaking Capacity (kA) | IEC 60947-2: 15KA |
Rated Current (A) | 100 |
Number of Poles | 2 |
Compliant with Standard(s) | EN 45545-2, IEC 61373, IEC/EN 60947-2 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |