MITSUBISHI ELECTRIC Changes for the Better

HMCB-D100/4

Material number 720570
100A; 4-pole MCB; D-curve Icu=15kA; Pack Qty:3

FA-MDRC: HMCB

SeriesMODULAR DIN RAIL COMPONENTS
TypeHMCB
Rated Current (A)100
Rated Voltage (V)400
Current TypeAC
Number of Poles4
Instantaneous TrippingTYPE D
Breaking Capacity at 415V (kA)IEC 60947-2: 15KA
Compliant with Standard(s)EN 45545-2, IEC 61373, IEC/EN 60947-2

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO