Series | MODULAR DIN RAIL COMPONENTS |
---|---|
Type | MCB (C-CURVE) |
Rated Current (A) | 25 |
Rated Voltage (V) | 230 |
Current Type | AC |
Number of Poles | 1+N |
Instantaneous Tripping | TYPE C |
Breaking Capacity at 415V (kA) | IEC 60898: 10KA, IEC 60947-2: 10KA |
Compliant with Standard(s) | CSA-C22.2, EN 45545-2, IEC 61373, IEC/EN 60898, IEC/EN 60947-2 |
Depth (mm) | 80 |
---|---|
Weight (kg) | 0.214 |
Width (mm) | 36 |
Height (mm) | 75.5 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 7.67 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |