MITSUBISHI ELECTRIC Changes for the Better

MCB-D40/3N

Material number 719885
40A; 3N-pole; D-curve; MCB; Icu = 10kA EN60898 = 15kA EN60947-2

FA-MDRC: MCB

SeriesMODULAR DIN RAIL COMPONENTS
TypeMCB (D-CURVE)
Rated Current (A)40
Number of Poles3+N
Instantaneous TrippingTYPE D
Breaking Capacity at 415V (kA)IEC 60898: 10KA, IEC 60947-2: 15KA
Compliant with Standard(s)CSA-C22.2, EN 45545-2, IEC 61373, IEC/EN 60898, IEC/EN 60947-2

Product Dimensions & Weight

Depth (mm)80
Weight (kg)0.451
Width (mm)72
Height (mm)75.5

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)15.33

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO