MCB-C3/1-NA

Material number 721548
3A; 1-pole; C-curve MCB; Icu = 10kA UL 489 = 15kA EN60947-2; Pack Qty: 2\80

FA-MDRC: MCB-NA

SeriesMODULAR DIN RAIL COMPONENTS
TypeC-CURVE MCBS UL
Rated Current (A)3
Number of Poles1
Instantaneous TrippingTYPE C
Breaking Capacity at 415V (kA)IEC 60898: 10KA, IEC 60947-2: 10KA
Compliant with Standard(s)CSA-C22.2, EN 45545-2, IEC 61373, IEC/EN 60898, IEC/EN 60947-2, UL 1077

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO