Series | MODULAR DIN RAIL COMPONENTS |
---|---|
Type | RCBO |
Rated Current (A) | 40 |
Rated Voltage (V) | 240 |
Current Type | AC |
Number of Poles | 1+N |
Instantaneous Tripping | TYPE B |
Breaking Capacity at 415V (kA) | IEC/EN 60947-2: 10, IEC/EN 61009: 10 |
Cycles with Rated Current | 4,000 |
Cycles without Rated Current | 10,000 |
Rated Current Sensibility (mA) | 30 |
Pulsating Current Sensibility | AC AND PULSATING DC |
Compliant with Standard(s) | EC/EN 61009, EN 45545-2, IEC 61373, IEC/EN 60479-2 |
Depth (mm) | 80 |
---|---|
Weight (kg) | 0.21 |
Width (mm) | 35 |
Height (mm) | 75 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 14 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |