Series | MODULAR DIN RAIL COMPONENTS |
---|---|
Type | RCCB |
Rated Current (A) | 63 |
Rated Voltage (V) | 230 |
Current Type | AC |
Number of Poles | 2 |
Cycles with Rated Current | 4,000 |
Cycles without Rated Current | 20,000 |
Rated Current Sensibility (mA) | 30 |
Pulsating Current Sensibility | AC AND PULSATING DC |
Compliant with Standard(s) | IEC/EN 61008 |
Depth (mm) | 80 |
---|---|
Weight (kg) | 0.32 |
Width (mm) | 70 |
Height (mm) | 71 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 22.5 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |