Series | MODULAR DIN RAIL COMPONENTS |
---|---|
Type | SPD |
Rated Voltage (V) | 240 |
Current Type | AC |
Number of Poles | 1+N |
Protection Class | CLASS T2 |
Compliant with Standard(s) | EN 61643-11, IEC 61643-11 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 14 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |