MSPD-T2-280

Material number 720344
Surge protection device; Plug-in surge arrester SPCT2. Insert

FA-MDRC: SPD

SeriesMODULAR DIN RAIL COMPONENTS
TypeSPD
Rated Voltage (V)240
Current TypeAC
Number of Poles1
Protection ClassCLASS T2
Compliant with Standard(s)EN 61643-11, IEC 61643-11

Product Dimensions & Weight

Depth (mm)47
Weight (kg)0.04
Width (mm)17.5
Height (mm)54

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO