MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Switch-disconnector 3pole. In max = 125A

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS-V SERIES - ISOLATION SWITCH
TypeDISCONNECTOR
Rated Current (A)125
Rated Voltage (V)690
Current TypeAC/DC
Number of Poles3
Frame Size125

Product Dimensions & Weight

Width (mm)105
Height (mm)165
Depth (mm)110
Weight (kg)2

Conformity

CECOMPLIANT
UL/cULNON-COMPLIANT

Product Packaging

Cardboard (g)97
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO