Series | WS SERIES - ISOLATION SWITCH |
---|---|
Type | DISCONNECTOR |
Frame Size | 1,600 |
Rated Current (A) | 1,600 |
Current Type | AC/DC |
Number of Poles | 4 |
Rated Voltage (V) | 690 |
Depth (mm) | 190 |
---|---|
Weight (kg) | 40.7 |
Width (mm) | 280 |
Height (mm) | 406 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 124 |
Cardboard (g) | 2,071 |
Steel (g) | 10 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |