Series | WS-V SERIES - ISOLATION SWITCH |
---|---|
Type | DISCONNECTOR |
Frame Size | 63 |
Rated Current (A) | 63 |
Current Type | AC/DC |
Number of Poles | 3 |
Rated Voltage (V) | 600 |
Depth (mm) | 130 |
---|---|
Weight (kg) | 0.6 |
Width (mm) | 90 |
Height (mm) | 75 |
CE | COMPLIANT |
---|---|
Shipping Approvals | BV, CCS |
EAC | NON-COMPLIANT |
UL/cUL | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 60 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |