MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Circuit breaker; No fuse switch; 4-pole. In max = 63A

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS-V SERIES - ISOLATION SWITCH
TypeDISCONNECTOR
Rated Current (A)63
Rated Voltage (V)600
Current TypeAC/DC
Number of Poles4
Frame Size63

Product Dimensions & Weight

Width (mm)120
Height (mm)130
Depth (mm)68
Weight (kg)0,7

Conformity

CECOMPLIANT
UL/cULNON-COMPLIANT
EACCOMPLIANT
Shipping ApprovalsBV, CCS
UKCACOMPLIANT

Product Packaging

Cardboard (g)71
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO