MITSUBISHI ELECTRIC Changes for the Better

Switch disconnector 4pole. In max = 630A

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS SERIES - ISOLATION SWITCH
TypeDISCONNECTOR
Frame Size630
Rated Current (A)630
Current TypeAC/DC
Number of Poles4
Rated Voltage (V)690

Product Dimensions & Weight

Depth (mm)155
Weight (kg)12.5
Width (mm)280
Height (mm)275

Conformity

CECOMPLIANT
Shipping ApprovalsBV
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)1,324
Steel (g)11
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO