Series | ME96 SERIES |
---|---|
Type | MULTI MEASURING INSTRUMENT |
Voltage Circuit 1-Phase 2P (V) | 220/440 |
Voltage Circuit 3-Phase 3P (V) | 220/440 |
Voltage Circuit 1-Phase 3P (V) | 220/440 |
Voltage Circuit 3-Phase 4P (V) | 277/480 |
Current Circuit (A) | 1/5 |
Display Type | LCD WITH LED BACKLIGHT |
Frequency Range (Hz) | 50/60 |
Communication | MODBUS RTU |
Display | 1-3LINE:4DIGITS; 4LINE:6DIGITS |
Expandable | NO |
Min. Ambient Temperature (°C) | -5 |
Max. Ambient Temperature (°C) | 55 |
Width (mm) | 96 |
---|---|
Height (mm) | 96 |
Depth (mm) | 36 |
Weight (kg) | 0,3 |
CE | COMPLIANT |
---|
Cardboard (g) | 63 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
Dangerous Goods Class | NO |
---|---|
RoHS Compliance | COMPLIANT |
WEEE | B2B |
Dangerous Goods Identifier | NO |