MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RH-1FRHR-R 4-axis; +/- 0,012mm; 1kg; 550/150mm; incl. CR800

FA-Robot: Robotsystem

SeriesRH-FRHR SERIES
TypeSCARA
Payload (kg)1
Installation MethodCEILING
Speed (mm/s)6000
Repeatability (mm)0,012
Cycle Time (s)0,28
Max. Reach Radius (mm)550
Operating Range J1 (deg)340
Operating Range J2 (deg)290
Operating Range J4 (deg)720
Z Axis Stroke (mm)150
Environment specificationSTANDARD
Controller TypeCR800-R
Protection ClassIP20
Power Supply 1 Phase (VAC)200-230
Power Supply 3 Phase (VAC)200-230
Power Consumption (VA)2000

Product Dimensions & Weight

Width (mm)340
Height (mm)488
Depth (mm)840
Weight (kg)49

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)27926
Other paper (g)120
Aluminum (g)0
Steel (g)70
Styrofoam (g)0
Other plastic (g)1301
Wood (g)36900
Glass (g)0
Others (g)500

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B
Dangerous Goods IdentifierUN3091