MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Industrial Robot RH-3FRHR-R 4-axis; +/- 0,01mm; 3kg; 350/150mm; incl. CR800

FA-Robot: Robotsystem

SeriesRH-FRHR SERIES
TypeSCARA
Payload (kg)3
Installation MethodCEILING
Speed (mm/s)6267
Repeatability (mm)0,01
Cycle Time (s)0,32
Max. Reach Radius (mm)350
Operating Range J1 (deg)450
Operating Range J2 (deg)450
Operating Range J4 (deg)720
Z Axis Stroke (mm)150
Environment specificationSTANDARD
Controller TypeCR800-R
Protection ClassIP20
Power Supply 1 Phase (VAC)200-230
Power Consumption (VA)1000

Product Dimensions & Weight

Width (mm)174
Height (mm)773
Depth (mm)565
Weight (kg)29

Conformity

CECOMPLIANT
UKCACOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B
Dangerous Goods IdentifierUN3091